ZHCSIR6C September 2018 – February 2022 TCAN1046V-Q1
PRODUCTION DATA
The TCAN1046V-Q1 has two main operating modes; normal mode and standby mode. Operating mode selection is made by applying a high or low level to the STB pin on the device.
STB | Device Mode | Driver | Receiver | RXD Pin |
---|---|---|---|---|
High | Standby mode | Disabled | Low-power receiver with bus monitor enable | High (recessive) until valid
WUP is received See section 8.3.3.1 |
Low | Normal Mode | Enabled | Enabled | Mirrors bus state |