ZHCSIK6D November 2017 – June 2024 ADS8166 , ADS8167 , ADS8168
PRODUCTION DATA
This register configures the behavior of the SEQ_STS pin when not using dual SDO mode (SDO_WIDTH = 0b). Write access to this register is disabled on power-up. To enable write access, configure the REG_ACCESS register.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| 0 | 0 | 0 | 0 | 0 | 0 | 0 | SEQSTS_CFG |
| R-0b | R-0b | R-0b | R-0b | R-0b | R-0b | R-0b | R/W-0b |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-1 | 000 0000 | R | 000 0000b | Reserved bits. Do not write. Reads return 000 0000b. |
| 0 | SEQSTS_CFG | R/W | 0b | This pin decides the behavior of SDO-1 when SDO_WIDTH =
0b. 0b = SDO-1 is Hi-Z 1b = SDO-1 indicates the sequence of the active status |