ZHCSIK6D November 2017 – June 2024 ADS8166 , ADS8167 , ADS8168
PRODUCTION DATA
This register sets the relative sequence index where the custom channel sequencing mode stops execution at. Make sure the value in the CCS_END_INDEX register is not less than the value in the CCS_START_INDEX register.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| 0 | 0 | 0 | 0 | SEQ_END_INDEX[3:0] | |||
| R-0b | R-0b | R-0b | R-0b | R/W-0000b | |||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-4 | 0 | R | 0000b | Reserved bits. Reads return 0000b. |
| 3-0 | SEQ_END_INDEX[3:0] | R/W | 0000b | Relative pointer to the index for the end of the sequence in custom channel sequencing mode. |