ZHCSIK6D November 2017 – June 2024 ADS8166 , ADS8167 , ADS8168
PRODUCTION DATA
Table 7-22 maps the device features following channel configuration of the registers.
| ADDRESS | REGISTER NAME | REGISTER DESCRIPTION |
|---|---|---|
| 1Ch | DEVICE_CFG | MUX sequence configuration and device status bits |
| 1Dh | CHANNEL_ID | Analog input channel selection in manual mode (see the Manual Mode section) |
| 1Eh | SEQ_START | Control for starting the multiplexer sequence |
| 1Fh | SEQ_STOP | Control for aborting the multiplexer sequence |
| 2Ah | ON_THE_FLY_CFG | Enables or disables on-the-fly mode (see the On-The-Fly Mode section) |
| 80h | AUTO_SEQ_CFG1 | Channel selection register for auto sequence mode (see the Auto Sequence Mode section) |
| 82h | AUTO_SEQ_CFG2 | Control for repeating the channels in auto sequence mode |