ZHCSIK6D November 2017 – June 2024 ADS8166 , ADS8167 , ADS8168
PRODUCTION DATA
This bank of registers configures the hysteresis around the high and low thresholds for the digital window comparator. For 16-bit ADC data output, the hysteresis is six bits wide.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| HYSTERESIS[5:0] | 0 | 0 | |||||
| R/W-00 0000b | R-0b | R-0b | |||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:2 | HYSTERESIS[5:0] | R/W | 000 0000b | Low threshold for the digital window comparator |