7.6.1.20 SlaveAlias_3 Register (Address = 13h) [reset = 0h]
SlaveAlias_3 is described in Table 31.
Return to Summary Table.
Table 31. SlaveAlias_3 Register Field Descriptions
| Bit |
Field |
Type |
Reset |
Description |
| 7-1 |
SLAVE_ALIAS_ID3 |
R/W |
0h |
7-bit Remote Slave Device Alias ID 3
Configures the decoder for detecting transactions designated for an I2C Slave device attached to the remote Serializer. The transaction will be remapped to the address specified in the Slave ID3 register. A value of 0 in this field disables access to the remote I2C Slave. |
| 0 |
RESERVED |
R |
0h |
Reserved |