7.6.1.9 SlaveID_0 Register (Address = 8h) [reset = 0h]
SlaveID_0 is described in Table 20.
Return to Summary Table.
Table 20. SlaveID_0 Register Field Descriptions
| Bit |
Field |
Type |
Reset |
Description |
| 7-1 |
SLAVE_ID0 |
R/W |
0h |
7-bit Remote Slave Device ID 0
Configures the physical I2C address of the remote I2C Slave device attached to the remote Serializer. If an I2C transaction is addressed to the Slave Alias ID0, the transaction will be remapped to this address before passing the transaction across the Bidirectional Control Channel to the Serializer. |
| 0 |
RESERVED |
R/W |
0h |
Reserved |