7.6.1.13 SlaveID_4 Register (Address = Ch) [reset = 0h]
SlaveID_4 is described in Table 24.
Return to Summary Table.
Table 24. SlaveID_4 Register Field Descriptions
| Bit |
Field |
Type |
Reset |
Description |
| 7-1 |
SLAVE_ID4 |
R/W |
0h |
7-bit Remote Slave Device ID 4
Configures the physical I2C address of the remote I2C Slave device attached to the remote Serializer. If an I2C transaction is addressed to the Slave Alias ID4, the transaction will be remapped to this address before passing the transaction across the Bidirectional Control Channel to the Serializer. |
| 0 |
RESERVED |
R/W |
0h |
Reserved |