7.6.1.51 ADAPTIVE_EQ_BYPASS Register (Address = 44h) [reset = 60h]
ADAPTIVE_EQ_BYPASS is described in Table 62.
Return to Summary Table.
Table 62. ADAPTIVE_EQ_BYPASS Register Field Descriptions
| Bit |
Field |
Type |
Reset |
Description |
| 7-5 |
EQ_STAGE_1
_SELECT_VALUE |
R/W |
3h |
EQ select value[5:3] - Used if adaptive EQ is bypassed. |
| 4 |
RESERVED |
R/W |
0h |
Reserved. |
| 3-1 |
EQ_STAGE_2
_SELECT_VALUE |
R/W |
0h |
EQ select value [2:0] - Used if adaptive EQ is bypassed. |
| 0 |
ADAPTIVE_EQ
_BYPASS |
R/W |
0h |
1: Disable adaptive EQ
0: Enable adaptive EQ |