ZHCSI90E December 2017 – October 2019 ISO1042
PRODUCTION DATA.
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VCC1 | Supply voltage, side 1 | -0.5 | 6 | V |
| VCC2 | Supply voltage, side 2 | -0.5 | 6 | V |
| VIO | Logic input and output voltage range (TXD and RXD) | -0.5 | VCC1+0.5(3) | V |
| IO | Output current on RXD pin | -15 | 15 | mA |
| VBUS | Voltage on bus pins (CANH, CANL) | -70 | 70 | V |
| VBUS_DIFF | Differential voltage on bus pins (CANH-CANL) | -70 | 70 | V |
| TJ | Junction temperature | -40 | 150 | ℃ |
| TSTG | Storage temperature | -65 | 150 | ℃ |