ZHCSI90E December 2017 – October 2019 ISO1042
PRODUCTION DATA.
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VCC1 | Supply Voltage, Side 1, 1.8-V operation | 1.71 | 1.89 | V |
| Supply Voltage, Side 1, 2.5-V, 3.3-V and 5.5-V operation | 2.25 | 5.5 | V | |
| VCC2 | Supply Voltage, Side 2 | 4.5 | 5.5 | V |
| TA | Operating ambient temperature | -40 | 125 | °C |