ZHCSI90E December 2017 – October 2019 ISO1042
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| PD | Maximum power dissipation (both sides) | See Figure 17, VCC1 = VCC2 = 5.5 V, TJ = 150°C, RL = 50 Ω, A repetitive pattern on TXD with 1 ms time period, 990 µs LOW time, and 10 µs HIGH time. | 385 | mW | ||
| PD1 | Maximum power dissipation (side-1) | See Figure 19, VCC1 = VCC2 = 5.5 V, TJ = 150°C, RL = 50 Ω, Input a 2-V pk-pk 2.5-MHz 50% duty cycle differential square wave on CANH-CANL | 25 | mW | ||
| PD2 | Maximum power dissipation (side-2) | See Figure 17, VCC1 = VCC2 = 5.5 V, TJ = 150°C, RL = 50 Ω, A repetitive pattern on TXD with 1 ms time period, 990 µs LOW time, and 10 µs HIGH time. | 360 | mW | ||