ZHCSHM2D June 2018 – April 2025 TPS746-Q1
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VIN | Input voltage | 1.5 | 6.0 | V | ||
| VOUT | Output voltage | Adjustable version | 0.55 | 5.5 | V | |
| Fixed version | 0.65 | 5.0 | ||||
| IOUT | Output current | 0 | 1 | A | ||
| CIN | Input capacitor | 1 | µF | |||
| COUT | Output capacitor(1) | 1 | 220 | µF | ||
| CFF | Feed-forward capacitor | 10 | nF | |||
| VEN | Enable voltage | 0 | 6.0 | V | ||
| fEN | Enable toggle frequency | 10 | kHz | |||
| VPG | PG voltage | 0 | 6.0 | V | ||
| TJ | Junction temperature | –40 | 150 | °C | ||