ZHCSH81 December 2017 PGA302
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | VINTN | I | External temperature sensor - negative input |
2 | VINTP | I | External temperature sensor - positive input |
3 | VINPP | I | Resistive sensor - positive input |
4 | VBRGN | O | Bridge drive negative |
5 | VINPN | I | Resistive sensor - negative input |
6 | VBRGP | O | Bridge drive positive |
7 | DACCAP | I/O | DAC LPF capacitor |
8 | TEST1 | O | Test pin 1 |
9 | VOUT | O | Analog voltage output (from DAC gain amplifier) |
10 | VDD | P | Power supply voltage |
11 | NC | - | No connect |
12 | TEST2 | O | Test pin 2 |
13 | SDA | I/O | I2C interface serial data pin |
14 | SCL | I | I2C interface serial clock pin |
15 | GND | P | Ground |
16 | DVDD | P | Digital logic regulator capacitor |