ZHCSH81 December 2017 PGA302
PRODUCTION DATA.
PGA302 includes an internal temperature sensor whose voltage output is digitized by the ADC and made available to the processor. This digitized value is used to implement temperature compensation algorithms. Note that the voltage generated by the internal temperature sensor is proportional to the junction temperature.
Figure 13 shows the internal temperature sensor AFE.