ZHCSGZ7E March 2017 – May 2021 CC3220MOD , CC3220MODA
PRODUCTION DATA
| PARAMETER | RATE | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| Max RMS Output Power measured at 1 dB from IEEE spectral mask or EVM | 1 DSSS | 17.0 | dBm | ||
| 2 DSSS | 17.0 | ||||
| 11 CCK | 17.3 | ||||
| 6 OFDM | 16.3 | ||||
| 9 OFDM | 16.3 | ||||
| 18 OFDM | 16 | ||||
| 36 OFDM | 15 | ||||
| 54 OFDM | 13.5 | ||||
| MCS7 (mixed mode) | 12 | ||||
| Transmit center frequency accuracy | –20 | 20 | ppm |