ZHCSGZ7E March   2017  – May 2021 CC3220MOD , CC3220MODA

PRODUCTION DATA  

  1. 1 特性
  2. 2 应用
  3. 3 说明
  4. 4 功能方框图
  5. 5 Revision History
  6. 6 Device Comparison
    1. 6.1 Related Products
  7. 7 Terminal Configuration and Functions
    1. 7.1 CC3220MODx and CC3220MODAx Pin Diagram
    2. 7.2 Pin Attributes
      1. 7.2.1 Module Pin Attributes
    3. 7.3 Connections for Unused Pins
    4. 7.4 Pin Attributes and Pin Multiplexing
    5. 7.5 Drive Strength and Reset States for Analog-Digital Multiplexed Pins
    6. 7.6 Pad State After Application of Power to Chip, but Before Reset Release
  8. 8 Specifications
    1. 8.1  Absolute Maximum Ratings
    2. 8.2  ESD Ratings
    3. 8.3  Recommended Operating Conditions
    4. 8.4  Current Consumption (CC3220MODS and CC3220MODAS)
    5. 8.5  Current Consumption (CC3220MODSF and CC3220MODASF)
    6. 8.6  TX Power and IBAT Versus TX Power Level Settings
    7. 8.7  Brownout and Blackout Conditions
    8. 8.8  Electrical Characteristics
    9. 8.9  CC3220MODAx Antenna Characteristics
    10. 8.10 WLAN Receiver Characteristics
    11. 8.11 WLAN Transmitter Characteristics
    12. 8.12 Reset Requirement
    13. 8.13 Thermal Resistance Characteristics for MOB and MON Packages
    14. 8.14 Timing and Switching Characteristics
      1. 8.14.1 Power-Up Sequencing
      2. 8.14.2 Power-Down Sequencing
      3. 8.14.3 Device Reset
      4. 8.14.4 Wake Up From Hibernate Timing
      5. 8.14.5 Peripherals Timing
        1. 8.14.5.1  SPI
          1. 8.14.5.1.1 SPI Master
          2. 8.14.5.1.2 SPI Slave
        2. 8.14.5.2  I2S
          1. 8.14.5.2.1 I2S Transmit Mode
          2. 8.14.5.2.2 I2S Receive Mode
        3. 8.14.5.3  GPIOs
          1. 8.14.5.3.1 GPIO Input Transition Time Parameters
        4. 8.14.5.4  I2C
        5. 8.14.5.5  IEEE 1149.1 JTAG
        6. 8.14.5.6  ADC
        7. 8.14.5.7  Camera Parallel Port
        8. 8.14.5.8  UART
        9. 8.14.5.9  External Flash Interface
        10. 8.14.5.10 SD Host
        11. 8.14.5.11 Timers
  9. 9 Detailed Description
    1. 9.1  Overview
    2. 9.2  Arm® Cortex®-M4 处理器内核子系统
    3. 9.3  Wi-Fi® Network Processor Subsystem
      1. 9.3.1 WLAN
      2. 9.3.2 Network Stack
    4. 9.4  Security
    5. 9.5  Power-Management Subsystem
      1. 9.5.1 VBAT Wide-Voltage Connection
    6. 9.6  Low-Power Operating Mode
    7. 9.7  Memory
      1. 9.7.1 Internal Memory
        1. 9.7.1.1 SRAM
        2. 9.7.1.2 ROM
        3. 9.7.1.3 Flash Memory
        4. 9.7.1.4 Memory Map
    8. 9.8  Restoring Factory Default Configuration
    9. 9.9  Boot Modes
      1. 9.9.1 Boot Mode List
    10. 9.10 Device Certification and Qualification
      1. 9.10.1 FCC Certification and Statement
      2. 9.10.2 Industry Canada (IC) Certification and Statement
      3. 9.10.3 ETSI/CE Certification
      4. 9.10.4 MIC Certification
      5. 9.10.5 SRRC Certification and Statement
    11. 9.11 Module Markings
    12. 9.12 End Product Labeling
    13. 9.13 Manual Information to the End User
  10. 10Applications, Implementation, and Layout
    1. 10.1 Typical Application
    2. 10.2 Device Connection and Layout Fundamentals
      1. 10.2.1 Power Supply Decoupling and Bulk Capacitors
      2. 10.2.2 Reset
      3. 10.2.3 Unused Pins
    3. 10.3 PCB Layout Guidelines
      1. 10.3.1 General Layout Recommendations
      2. 10.3.2 CC3220MODx RF Layout Recommendations
        1. 10.3.2.1 Antenna Placement and Routing
        2. 10.3.2.2 Transmission Line Considerations
      3. 10.3.3 CC3220MODAx RF Layout Recommendations
  11. 11Environmental Requirements and Specifications
    1. 11.1 PCB Bending
    2. 11.2 Handling Environment
      1. 11.2.1 Terminals
      2. 11.2.2 Falling
    3. 11.3 Storage Condition
      1. 11.3.1 Moisture Barrier Bag Before Opened
      2. 11.3.2 Moisture Barrier Bag Open
    4. 11.4 Baking Conditions
    5. 11.5 Soldering and Reflow Condition
  12. 12Device and Documentation Support
    1. 12.1 Development Tools and Software
    2. 12.2 Firmware Updates
    3. 12.3 Device Nomenclature
    4. 12.4 Documentation Support
    5. 12.5 Trademarks
  13. 13Mechanical, Packaging, and Orderable Information
    1. 13.1 Mechanical, Land, and Solder Paste Drawings
    2. 13.2 Package Option Addendum
      1. 13.2.1 Packaging Information
      2. 13.2.2 Tape and Reel Information
        1. 13.2.2.1 CC3220MODx Tape Specifications
        2. 13.2.2.2 CC3220MODAx Tape Specifications

Electrical Characteristics

TA = 25°C, VBAT = 3.3 V
PARAMETERTEST CONDITIONS(1)MINNOMMAXUNIT
GPIO Pins Except 25, 26, 42, and 44 (25°C)
CINPin capacitance4pF
VIHHigh-level input voltage0.65 × VDDVDD + 0.5 VV
VILLow-level input voltage–0.50.35 × VDDV
IIHHigh-level input current5nA
IILLow-level input current5nA
VOHHigh-level output voltage
IL = 2 mA; configured I/O drive strength = 2 mA;
2.4 V ≤ VDD < 3.6 V
VDD × 0.8V
IL = 4 mA; configured I/O drive strength = 4 mA;
2.4 V ≤ VDD < 3.6 V
VDD × 0.7
IL = 6 mA; configured I/O drive strength = 6 mA;
2.4 V ≤ VDD < 3.6 V
VDD × 0.7
IL = 2 mA; configured I/O drive strength = 2 mA;
2.3 V ≤ VDD < 2.4 V
VDD × 0.75
VOLLow-level output voltage
IL = 2 mA; configured I/O drive strength = 2 mA;
2.4 V ≤ VDD < 3.6 V
VDD × 0.2V
IL = 4 mA; configured I/O drive strength = 4 mA;
2.4 V ≤ VDD < 3.6 V
VDD × 0.2
IL = 6 mA; configured I/O drive strength = 6 mA;
2.4 V ≤ VDD < 3.6 V
VDD × 0.2
IL = 2 mA; configured I/O drive strength = 2 mA;
2.3 V ≤ VDD < 2.4 V
VDD × 0.25
IOHHigh-level
source current
2-mA drive2mA
4-mA drive4
6-mA drive6
IOLLow-level
sink current
2-mA drive2mA
4-mA drive4
6-mA drive6
GPIO Pins 25, 26, 42, and 44 (25°C)
CINPin capacitance7pF
VIHHigh-level input voltage0.65 × VDDVDD + 0.5 VV
VILLow-level input voltage–0.50.35 × VDDV
IIHHigh-level input current50nA
IILLow-level input current50nA
VOHHigh-level output voltageIL = 2 mA; configured I/O drive strength = 2 mA;
2.4 V ≤ VDD < 3.6 V
VDD × 0.8V
IL = 4 mA; configured I/O drive strength = 4 mA;
2.4 V ≤ VDD < 3.6 V
VDD × 0.7
IL = 6 mA; configured I/O drive strength = 6 mA;
2.4 V ≤ VDD < 3.6 V
VDD × 0.7
IL = 2 mA; configured I/O drive strength = 2 mA;
2.3 V ≤ VDD < 2.4 V
VDD × 0.75
VOLLow-level output voltageIL = 2 mA; configured I/O drive strength = 2 mA;
2.4 V ≤ VDD < 3.6 V
VDD × 0.2V
IL = 4 mA; configured I/O drive strength = 4 mA;
2.4 V ≤ VDD < 3.6 V
VDD × 0.2
IL = 6 mA; configured I/O drive strength = 6 mA;
2.4 V ≤ VDD < 3.6 V
VDD × 0.2
IL = 2 mA; configured I/O drive strength = 2 mA;
2.3 V ≤ VDD < 2.4 V
VDD × 0.25
IOHHigh-level
source current,
VOH = 2.4
2-mA drive1.5mA
4-mA drive2.5
6-mA drive3.5
IOLLow-level
sink current
2-mA drive1.5mA
4-mA drive2.5
6-mA drive3.5
VILnRESET(2)0.6V
Pin Internal Pullup and Pulldown (25°C)
IOHPullup current
(VDD = 3.0 V)
510µA
IOLPulldown current
(VDD = 3.0 V)
5µA
TI recommends using the lowest possible drive strength that is adequate for the applications. This recommendation minimizes the risk of interference to the WLAN radio and reduces any potential degradation of RF sensitivity and performance. The default drive strength setting is 6 mA.
The nRESET pin must be held below 0.6 V for the device to register a reset.