ZHCSGZ7E March 2017 – May 2021 CC3220MOD , CC3220MODA
PRODUCTION DATA
These modules are designed to comply with the FCC single modular FCC grant, FCC ID: Z64-CC3220MOD. The host system using this module must display a visible label indicating the following text:
Contains FCC ID: Z64-CC3220MOD
These modules are designed to comply with the IC single modular FCC grant, IC: 451I-CC3220MOD. The host system using this module must display a visible label indicating the following text:
Contains IC: 451I-CC3220MOD
This module is designed to comply with the JP statement, 201-170386. The host system using this module must display a visible label indicating the following text:
Contains transmitter module with certificate number: 201-170386