ZHCSG44G June 2017 – January 2025 TPS650864
PRODUCTION DATA
The device has three different ways of sequencing the rails during power up and power down:
A delay can be added from any CTLx pin or PG to the enable of the subjected enabled rail. The configurable delay creates a very flexible device capable of many sequence options. If a rail cannot be sequenced automatically, any rail can be enabled or disabled through an I2C command.