ZHCSG44G June 2017 – January 2025 TPS650864
PRODUCTION DATA
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|
| Bit Name | BUCK5_SLP _ VID[6] | BUCK5_SLP _ VID[5] | BUCK5_SLP _ VID[4] | BUCK5_SLP _ VID[3] | BUCK5_SLP _ VID[2] | BUCK5_SLP _ VID[1] | BUCK5_SLP _ VID[0] | RESERVED |
| TPS6508640 | 0 | 1 | 1 | 1 | 0 | 0 | 0 | 0 |
| TPS65086401 | 1 | 1 | 1 | 0 | 1 | 0 | 0 | 0 |
| TPS6508641 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 |
| TPS65086470 | 1 | 1 | 1 | 0 | 1 | 0 | 0 | 0 |
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:1 | BUCK5_SLP_VID[6:0] | R/W | X | This field sets the BUCK5 regulator output regulation voltage in sleep mode. See Table 7-22 and Table 7-23 for 10-mV and 25-mV step ranges for VOUT options. |