ZHCSG44G June 2017 – January 2025 TPS650864
PRODUCTION DATA
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|
| Bit Name | RESERVED | RESERVED | RESERVED | LDOA1_ FLTmsK | VTT_ FLTmsK | SWB2_ FLTmsK | SWB1_ FLTmsK | LDOA3_ FLTmsK |
| TPS6508640 | 0 | 0 | 1 | 0 | 0 | 1 | 1 | 1 |
| TPS65086401 | 0 | 0 | 1 | 0 | 1 | 0 | 0 | 0 |
| TPS6508641 | 0 | 0 | 1 | 0 | 0 | 0 | 0 | 0 |
| TPS65086470 | 0 | 0 | 1 | 1 | 0 | 1 | 1 | 1 |
| Access | R | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 6 | RESERVED | R/W | 0 | Reserved bit. Always write to 0b. |
| 5 | RESERVED | R/W | 1 | Reserved bit. Always write to 1b. |
| 4 | LDOA1_FLTmsK | R/W | X | LDOA1 Power Fault Mask. When masked, power fault from LDOA1 does not cause PMIC to shutdown. 0: Not Masked 1: Masked |
| 3 | VTT_FLTmsK | R/W | X | VTT LDO Power Fault Mask. When masked, power fault from VTT LDO does not cause PMIC to shutdown. 0: Not Masked 1: Masked |
| 2 | SWB2_FLTmsK | R/W | X | SWB2 Power Fault Mask. When masked, power fault from SWB2 does not cause PMIC to shutdown. 0: Not Masked 1: Masked |
| 1 | SWB1_FLTmsK | R/W | X | SWB1 Power Fault Mask. When masked, power fault from SWB1 does not cause PMIC to shutdown. 0: Not Masked 1: Masked |
| 0 | LDOA3_FLTmsK | R/W | X | LDOA3 Power Fault Mask. When masked, power fault from LDOA3 does not cause PMIC to shutdown. 0: Not Masked 1: Masked |