ZHCSG44G June 2017 – January 2025 TPS650864
PRODUCTION DATA
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|
| Bit Name | GPO3_ CTL6_msK | GPO3_ CTL3_msK | GPO2_ CTL6_msK | GPO2_ CTL3_msK | GPO4_ CTL6_msK | GPO4_ CTL3_msK | GPO1_ CTL6_msK | GPO1_ CTL3_msK |
| TPS6508640 | 1 | 0 | 1 | 0 | 1 | 0 | 1 | 1 |
| TPS65086401 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
| TPS6508641 | 1 | 1 | 1 | 0 | 1 | 1 | 1 | 0 |
| TPS65086470 | 1 | 1 | 1 | 0 | 1 | 1 | 1 | 1 |
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | GPO3_CTL6_msK | R/W | X | 0: CTL6 pin status is part of Power Good tree of GPO3 pin. 1: CTL6 pin status is NOT part of Power Good tree of GPO3 pin. |
| 6 | GPO3_CTL3_msK | R/W | X | 0: CTL3 pin status is part of Power Good tree of GPO3 pin. 1: CTL3 pin status is NOT part of Power Good tree of GPO3pin. |
| 5 | GPO2_CTL6_msK | R/W | X | 0: CTL6 pin status is part of Power Good tree of GPO2 pin. 1: CTL6 pin status is NOT part of Power Good tree of GPO2 pin. |
| 4 | GPO2_CTL3_msK | R/W | X | 0: CTL3 pin status is part of Power Good tree of GPO2 pin. 1: CTL3 pin status is NOT part of Power Good tree of GPO2 pin. |
| 3 | GPO4_CTL6_msK | R/W | X | 0: CTL6 pin status is part of Power Good tree of GPO4 pin. 1: CTL6 pin status is NOT part of Power Good tree of GPO4 pin. |
| 2 | GPO4_CTL3_msK | R/W | X | 0: CTL3 pin status is part of Power Good tree of GPO4 pin. 1: CTL3 pin status is NOT part of Power Good tree of GPO4 pin. |
| 1 | GPO1_CTL6_msK | R/W | X | 0: CTL6 pin status is part of Power Good tree of GPO1 pin. 1: CTL6 pin status is NOT part of Power Good tree of GPO1 pin. |
| 0 | GPO1_CTL3_msK | R/W | X | 0: CTL3 pin status is part of Power Good tree of GPO1 pin. 1: CTL3 pin status is NOT part of Power Good tree of GPO1 pin. |