ZHCSFV6E august 2016 – november 2020 DS90UB933-Q1
PRODUCTION DATA
| PIN | I/O | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| LVCMOS PARALLEL INTERFACE | |||
| DIN[0:11] | 19,20,21,22, 23,24,26,27, 29,30,31,32 | Inputs, LVCMOS w/ pulldown | Parallel data Inputs. For 10-bit MODE, parallel inputs DIN[0:9] are active. DIN[10:11] are inactive and should not be used. Any unused inputs (including DIN[10:11]) must be No Connect. For 12-bit MODE, parallel inputs DIN[0:11] are active. Any unused inputs must be No Connect. |
| HSYNC | 1 | Input, LVCMOS w/ pulldown | Horizontal SYNC input. Note: HS transition restrictions: 1. 12-bit mode: No HS restrictions (raw) 2. 10-bit mode: HS restricted to no more than one transition per 10 PCLK cycles. Leave open if unused. |
| VSYNC | 2 | Input, LVCMOS w/ pulldown | Vertical SYNC input. Note: VS transition restrictions: 1. 12-bit mode: No VS restrictions (raw) 2. 10-bit mode: VS restricted to no more than one transition per 10 PCLK cycles. Leave open if unused. |
| PCLK | 3 | Input, LVCMOS w/ pulldown | Pixel clock input pin. Strobe edge set by TRFB control register 0x03[0]. |
| GENERAL PURPOSE OUTPUT (GPO) | |||
| GPO[1:0] | 16,15 | Output, LVCMOS | General-purpose output pins can be configured as outputs, used to control and respond to various commands. GPO[1:0] can be configured to be the outputs for input signals coming from GPIO[1:0] pins on the deserializer or can be configured to be outputs of the local register on the serializer. Leave open if unused. |
| GPO[2]/ CLKOUT | 17 | Output, LVCMOS | GPO[2] pin can be configured to be the output for input signal coming from the GPIO[2] pin on the deserializer or can be configured to be the output of the local register on the Serializer. It can also be configured to be the output clock pin when the DS90UB933-Q1 device is used in the external oscillator mode. See Section 7.4 for a detailed description of External Oscillator mode. It is recommended to pull GPO2 to GND with a minimum 40-kΩ resistor to ensure GPO2=LOW when PDB transitions from LOW to HIGH. |
| GPO[3]/ CLKIN | 18 | Input/Output, LVCMOS | GPO[3] can be configured to be the output for input signals coming from the GPIO[3] pin on the deserializer or can be configured to be the output of the local register setting on the serializer. It can also be configured to be the input clock pin when the DS90UB933-Q1 serializer is working with an external oscillator. See Section 7.4 for a detailed description of external oscillator mode. Leave open if unused. |
| BIDIRECTIONAL CONTROL BUS - I2C-COMPATIBLE | |||
| SCL | 4 | Input/Output, Open Drain | Clock line for the bidirectional control bus communication SCL requires an external pullup resistor to V(VDDIO). |
| SDA | 5 | Input/Output, Open Drain | Data line for the bidirectional control bus communication SDA requires an external pullup resistor to V(VDDIO). |
| MODE | 8 | Input, analog | Device mode select Resistor (Rmode) to ground and 10-kΩ pullup to 1.8 V rail. MODE pin on the serializer can be used to select whether the system is running off the PCLK from the imager or an external oscillator. See details in Table 7-2. |
| IDX | 6 | Input, analog | Device ID Address Select The IDX pin on the serializer is used to assign the I2C device address. Resistor (RID) to Ground and 10-kΩ pullup to 1.8 V rail. See Table 7-6. |
| CONTROL AND CONFIGURATION | |||
| PDB | 9 | Input, LVCMOS w/ pulldown | Power-down mode input pin PDB = H, Serializer is enabled and is ON. PDB = L, Serializer is in power down mode. When the serializer is in power down, the PLL is shut down, and IDD is minimized. Programmed control register data is NOT retained and reset to default values. |
| RES | 7 | Input, LVCMOS w/ pulldown | Reserved This pin MUST be tied LOW. |
| FPD–Link III INTERFACE | |||
| DOUT+ | 13 | Input/Output, CML | Non-inverting differential output, bidirectional control channel input. The interconnect must be AC coupled with a 0.1-µF capacitor. |
| DOUT- | 12 | Input/Output, CML | Inverting differential output, bidirectional control channel input. The interconnect must be AC coupled with a 0.1-µF capacitor. For applications using single-ended coaxial interconnect, place a 0.047-µF AC-coupling capacitor in series with a 50-Ω resistor before terminating to GND. |
| POWER AND GROUND(1) | |||
| VDDPLL | 10 | Power, Analog | PLL power, 1.8 V ±5%. |
| VDDT | 11 | Power, Analog | Tx analog power, 1.8 V ±5%. |
| VDDCML | 14 | Power, Analog | CML and bidirectional channel driver power, 1.8 V ±5%. |
| VDDD | 28 | Power, Digital | Digital Power, 1.8 V ±5%. |
| VDDIO | 25 | Power, Digital | Power for I/O stage. The single-ended inputs and SDA, SCL are powered from V(VDDIO). VDDIO can be connected to a 1.8 V ±5% or 2.8 V ±10% or 3.3 V ±10%. |
| VSS | DAP | Ground, DAP | DAP must be grounded. DAP is the large metal contact at the bottom side, located at the center of the WQFN package. Connected to the ground plane (GND) with at least 9 vias. |