ZHCSEL0D February 2016 – October 2021 TCAN1042-Q1 , TCAN1042G-Q1 , TCAN1042GV-Q1 , TCAN1042H-Q1 , TCAN1042HG-Q1 , TCAN1042HGV-Q1 , TCAN1042HV-Q1 , TCAN1042V-Q1
PRODUCTION DATA
这款 CAN 收发器系列符合 ISO1189-2 (2016) 高速 CAN(控制器局域网络)物理层标准。所有器件均设计用于数据速率高达 2Mbps(兆位每秒)的 CAN FD 网络。器件型号包含“G”后缀的器件旨在实现高达 5Mbps 的数据速率,器件型号包含“V”后缀的器件配有提供 I/O 电平的辅助电源输入,用于设置输入引脚阈值和 RXD 输出电平。该系列具备低功耗待机模式及远程唤醒请求特性。此外,所有器件都提供多种保护特性来提高器件和网络的耐用性。
器件型号 | 封装(1) | 封装尺寸 |
---|---|---|
TCAN1042x-Q1 | SOIC (8) | 4.90mm × 3.91mm |
VSON (8) | 3.00mm x 3.00mm |
Changes from Revision C (March 2019) to Revision D (October 2021)
Changes from Revision B (May 2017) to Revision C (March 2019)
Changes from Revision A (May 2016) to Revision B (May 2017)
Changes from Revision * (March 2016) to Revision A (May 2016)
DEVICE NUMBER |
BUS FAULT PROTECTION | 5-Mbps FLEXIBLE DATA RATE | 3-V LEVEL SHIFTER INTEGRATED | PIN 8 MODE SELECTION |
---|---|---|---|---|
TCAN1042-Q1 (Base) | ±58 V | Low Power Standby Mode with Remote Wake | ||
TCAN1042G-Q1 | ±58 V | X | ||
TCAN1042GV-Q1 | ±58 V | X | X | |
TCAN1042V-Q1 | ±58 V | X | ||
TCAN1042H-Q1 | ±70 V | |||
TCAN1042HG-Q1 | ±70 V | X | ||
TCAN1042HGV-Q1 | ±70 V | X | X | |
TCAN1042HV-Q1 | ±70 V | X |
PINS | TYPE | DESCRIPTION | ||
---|---|---|---|---|
NAME | Base, (H), (G), (HG) | (V), (GV), (HV), (HGV) | ||
TXD | 1 | 1 | DIGITAL INPUT | CAN transmit data input (LOW for dominant and HIGH for recessive bus states) |
GND(1) | 2 | 2 | GND | Ground connection |
VCC | 3 | 3 | POWER | Transceiver 5-V supply voltage |
RXD | 4 | 4 | DIGITAL OUTPUT | CAN receive data output (LOW for dominant and HIGH for recessive bus states) |
NC | 5 | — | — | No Connect |
VIO | — | 5 | POWER | Transceiver I/O level shifting supply voltage (Devices with "V" suffix only) |
CANL | 6 | 6 | BUS I/O | Low level CAN bus input/output line |
CANH | 7 | 7 | BUS I/O | High level CAN bus input/output line |
STB | 8 | 8 | DIGITAL INPUT | Standby Mode control input (active high) |
over operating free-air temperature range (unless otherwise noted) (1) (2)
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | 5-V bus supply voltage range | –0.3 | 7 | V | |
VIO | I/O Level Shifting Voltage Range | Devices with the "V" suffix | –0.3 | 7 | V |
VBUS | CAN Bus I/O voltage range (CANH, CANL) | Devices without the "H" suffix | –58 | 58 | V |
V(Diff) | Max differential voltage between CANH and CANL | Devices without the “H” suffix | –58 | 58 | V |
VBUS | CAN Bus I/O voltage range (CANH, CANL) | Devices with the "H" suffix | –70 | 70 | V |
V(Diff) | Max differential voltage between CANH and CANL | Devices with the “H” suffix | –70 | 70 | V |
V(Logic_Input) | Logic input terminal voltage range (TXD, STB) | –0.3 | 7 and VI ≤ VIO + 0.3 | V | |
V(Logic_Output) | Logic output terminal voltage range (RXD) | –0.3 | 7 and VI ≤ VIO + 0.3 | V | |
IO(RXD) | RXD (Receiver) output current | –8 | 8 | mA | |
TJ | Virtual junction temperature range (see Thermal Information) | –55 | 150 | °C | |
TSTG | Storage temperature range (see Thermal Information) | –65 | 150 | °C |
VALUE | UNIT | ||||
---|---|---|---|---|---|
VESD | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1) | HBM classification level 3A for all pins | ±6000 | V |
HBM classification level 3B for global pins CANH and CANL with respect to GND | ±16000 | V | |||
Charged-device model (CDM), per AEC Q100-011 CDM classification level C6 for all pins |
±1500 | V | |||
Machine Model (MM), in accordance to JEDEC Standard 22, Test Method A115 |
±200 |
V |
TEST CONDITIONS | VALUE | UNIT | |||
---|---|---|---|---|---|
D (SOIC) Package | |||||
System Level Electro-Static Discharge (ESD) | CAN bus terminals (CANH, CANL) to GND | SAE J2962-2 per ISO 10605: Powered Air Discharge | ±15000 | V | |
SAE J2962-2 per ISO 10605: Powered Contact Discharge | ±8000 | ||||
System Level Electro-Static Discharge (ESD) | CAN bus terminals (CANH, CANL) to GND | IEC 61000-4-2: Unpowered Contact Discharge | ±15000 | V | |
IEC 61000-4-2: Powered on Contact Discharge | ±8000 | ||||
System Level Electrical fast transient (EFT) | CAN bus terminals (CANH, CANL) to GND | IEC 61000-4-4: Criteria A | ±4000 | V | |
ISO7637-2 Transients according to GIFT - ICT CAN EMC test specification(1) | CAN bus terminals (CANH, CANL) to GND | Pulse 1 | –100 | V | |
Pulse 2 | +75 | ||||
Pulse 3a | –150 | ||||
Pulse 3b | +100 | ||||
ISO7637-3 Transients | CAN bus terminals (CANH, CANL) to GND | Direct Coupling Capacitor "Slow Transient Pulse" with 100 nF coupling capacitor - Powered | ±85 | ||
DRB (VSON) Package | |||||
System Level Electro-Static Discharge (ESD) | CAN bus terminals (CANH, CANL) to GND | SAE J2962-2 per ISO 10605: Powered Air Discharge | ±15000 | V | |
SAE J2962-2 per ISO 10605: Powered Contact Discharge | ±8000 | ||||
System Level Electro-Static Discharge (ESD) | CAN bus terminals (CANH, CANL) to GND | IEC 61000-4-2: Unpowered Contact Discharge | ±14000 | V | |
IEC 61000-4-2: Powered on Contact Discharge | ±8000 | ||||
System Level Electrical fast transient (EFT) | CAN bus terminals (CANH, CANL) to GND | IEC 61000-4-4: Criteria A | ±4000 | V | |
ISO7637-2 Transients according to GIFT - ICT CAN EMC test specification(1) | CAN bus terminals (CANH, CANL) to GND | Pulse 1 | –100 | V | |
Pulse 2 | +75 | ||||
Pulse 3a | –150 | ||||
Pulse 3b | +100 | ||||
ISO7637-3 Transients | CAN bus terminals (CANH, CANL) to GND | Direct Coupling Capacitor "Slow Transient Pulse" with 100 nF coupling capacitor - Powered | ±85 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | 5-V Bus Supply Voltage Range | 4.5 | 5.5 | V | |
VIO | I/O Level-Shifting Voltage Range | 3 | 5.5 | ||
IOH(RXD) | RXD terminal HIGH level output current | –2 | mA | ||
IOL(RXD) | RXD terminal LOW level output current | 2 |
Thermal Metric(1) | TEST CONDITIONS | TCAN1042-Q1 | UNIT | ||
---|---|---|---|---|---|
D (SOIC) | DRB (VSON) | ||||
8 Pins | 8 Pins | ||||
RθJA | Junction-to-air thermal resistance | High-K thermal resistance(2) | 105.8 | 48.3 | °C/W |
RθJB | Junction-to-board thermal resistance(3) | 46.8 | 17.2 | °C/W | |
RθJC(TOP) | Junction-to-case (top) thermal resistance(4) | 48.3 | 37.6 | °C/W | |
ΨJT | Junction-to-top characterization parameter(5) | 8.7 | 1.8 | °C/W | |
ΨJB | Junction-to-board characterization parameter(6) | 46.2 | 17.1 | °C/W | |
TTSD | Thermal shutdown temperature | 170 | 170 | °C | |
TTSD_HYS | Thermal shutdown hysteresis | 5 | 5 | °C |
PARAMETER | TEST CONDITIONS | POWER DISSIPATION | UNIT | ||
---|---|---|---|---|---|
PD | Average power dissipation | VCC = 5 V, VIO = 5 V (if applicable), TJ = 27°C, RL = 60 Ω, S at 0 V, Input to TXD at 250 kHz, CL_RXD = 15 pF. Typical CAN operating conditions at 500 kbps with 25% transmission (dominant) rate. | 52 | mW | |
VCC = 5.5 V, VIO = 5.5 V (if applicable), TJ = 150°C, RL = 50 Ω, S at 0 V, Input to TXD at 500 kHz, CL_RXD = 15 pF. Typical high load CAN operating conditions at 1 Mbps with 50% transmission (dominant) rate and loaded network. | 124 | mW |
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
Supply Characteristics | |||||||
ICC | 5-V supply current | Normal mode (dominant) | See Figure 8-1, TXD = 0 V, RL = 60 Ω, CL = open, RCM = open, STB = 0 V, Typical Bus Load | 40 | 70 | mA | |
See Figure 8-1, TXD = 0 V, RL = 50 Ω, CL = open, RCM = open, STB = 0 V, High Bus Load | 45 | 80 | |||||
Normal mode (dominant – with bus fault) | See Figure 8-1, TXD = 0 V, STB = 0 V, CANH = -12 V, RL = open, CL = open, RCM = open | 110 | |||||
Normal mode (recessive) | See Figure 8-1, TXD = VCC or VIO, RL = 50 Ω, CL = open, RCM = open, STB = 0 V | 1.5 | 2.5 | ||||
Standby mode | Devices with the "V" suffix (I/O level-shifting), VCC not needed in Standby mode, See Figure 8-1, TXD = VIO, RL = 50 Ω, CL = open, RCM = open, STB = VIO | 0.5 | 5 | µA | |||
Devices without the "V" suffix (5-V only), See Figure 8-1, TXD = VCC, RL = 50 Ω, CL = open, RCM = open, STB = VCC | 22 | ||||||
IIO | I/O supply current | Normal mode | RXD floating, TXD = STB = 0 or 5.5 V | 90 | 300 | ||
Standby mode | RXD floating, TXD = STB = VIO, VCC = 0 or 5.5 V | 12 | 17 | ||||
UVVCC | Rising undervoltage detection on VCC for protected mode | All devices | 4.2 | 4.4 | V | ||
Falling undervoltage detection on VCC for protected mode | 3.8 | 4.0 | 4.25 | ||||
VHYS(UVVCC) | Hysteresis voltage on UVVCC | 200 | mV | ||||
UVVIO | Undervoltage detection on VIO for protected mode | Devices with the "V" suffix (I/O level-shifting) | 1.3 | 2.75 | V | ||
VHYS(UVVIO) | Hysteresis voltage on UVVIO for protected mode | 80 | mV | ||||
STB Terminal (Mode Select Input) | |||||||
VIH | High-level input voltage | Devices with the "V" suffix (I/O level-shifting) | 0.7 x VIO | V | |||
Devices without the "V" suffix (5-V only) | 2 | ||||||
VIL | Low-level input voltage | Devices with the "V" suffix (I/O level-shifting) | 0.3 x VIO | ||||
Devices without the "V" suffix (5-V only) | 0.8 | ||||||
IIH | High-level input leakage current | STB = VCC = VIO = 5.5 V | -2 | 2 | µA | ||
IIL | Low-level input leakage current | STB = 0V, VCC = VIO = 5.5 V | –20 | 0 | -2 | ||
Ilkg(OFF) | Unpowered leakage current | STB = 5.5 V, VCC = VIO = 0 V | -1 | 0 | 1 | ||
TXD Terminal (CAN Transmit Data Input) | |||||||
VIH | High-level input voltage | Devices with the "V" suffix (I/O level-shifting) | 0.7 x VIO | V | |||
Devices without the "V" suffix (5-V only) | 2 | ||||||
VIL | Low-level input voltage | Devices with the "V" suffix (I/O level-shifting) | 0.3 x VIO | ||||
Devices without the "V" suffix (5-V only) | 0.8 | ||||||
IIH | High-level input leakage current | TXD = VCC = VIO = 5.5 V | –2.5 | 0 | 1 | µA | |
IIL | Low-level input leakage current | TXD = 0 V, VCC = VIO = 5.5 V | –100 | -25 | –7 | ||
Ilkg(OFF) | Unpowered leakage current | TXD = 5.5 V, VCC = VIO = 0 V | –1 | 0 | 1 | ||
CI | Input capacitance | VIN = 0.4 x sin(2 x π x 2 x 106 x t) + 2.5 V | 5 | pF | |||
RXD Terminal (Can Receive Data Output) | |||||||
VOH | High-level output voltage | Devices with the "V" suffix (I/O level-shifting), See Figure 8-2, IO = –2 mA. | 0.8 × VIO | V | |||
Devices without the "V" suffix (5V only), See Figure 8-2, IO = –2 mA. | 4 | 4.6 | |||||
VOL | Low-level output voltage | Devices with the "V" suffix (I/O level-shifting), See Figure 8-2, IO = +2 mA. | 0.2 x VIO | ||||
Devices without the "V" suffix (5-V only), See Figure 8-2, IO = +2 mA. | 0.2 | 0.4 | |||||
Ilkg(OFF) | Unpowered leakage current | RXD = 5.5 V, VCC = 0 V, VIO = 0 V | –1 | 0 | 1 | µA | |
Driver Electrical Characteristics | |||||||
VO(DOM) | Bus output voltage (dominant) | CANH | See Figure 8-1 and Figure 9-3, TXD = 0 V, STB = 0 V, 50 Ω ≤ RL ≤ 65 Ω, CL = open, RCM = open | 2.75 | 4.5 | V | |
CANL | 0.5 | 2.25 | |||||
VO(REC) | Bus output voltage (recessive) | CANH and CANL | See Figure 8-1 and Figure 9-3, TXD = VCC or VIO, VIO = VCC, STB = 0 V , RL = open (no load), RCM = open | 2 | 0.5 × VCC | 3 | |
VO(STB) | Bus output voltage (Standby mode) | CANH | See Figure 8-1 and Figure 9-3, STB = VIO, RL = open (no load), RCM = open | -0.1 | 0 | 0.1 | |
CANL | -0.1 | 0 | 0.1 | ||||
CANH - CANL | -0.2 | 0 | 0.2 | ||||
VOD(DOM) | Differential output voltage (dominant) | CANH - CANL | See Figure 8-1 and Figure 9-3, TXD = 0 V, STB = 0 V, 45 Ω ≤ RL < 50 Ω, CL = open, RCM = open | 1.4 | 3 | ||
See Figure 8-1 and Figure 9-3, TXD = 0 V, STB = 0 V, 50 Ω ≤ RL ≤ 65 Ω, CL = open, RCM = open | 1.5 | 3 | |||||
See Figure 8-1 and Figure 9-3, TXD = 0 V, STB = 0 V, RL = 2240 Ω, CL = open, RCM = open | 1.5 | 5 | |||||
VOD(REC) | Differential output voltage (recessive) | CANH - CANL | See Figure 8-1 and Figure 9-3, TXD = VCC, STB = 0 V, RL = 60 Ω, CL = open, RCM = open | –120 | 12 | mV | |
See Figure 8-1 and Figure 9-3, TXD = VCC, STB = 0 V, RL = open (no load), CL = open, RCM = open | –50 | 50 | |||||
VSYM | Output symmetry (dominant or recessive) ( VO(CANH) + VO(CANL)) / VCC | See Figure 8-1 and Figure 10-2, STB at 0 V, Rterm = 60 Ω, Csplit = 4.7 nF, CL = open, RCM = open, TXD = 250 kHz, 1 MHz | 0.9 | 1.1 | V/V | ||
VSYM_DC | DC Output symmetry (dominant or recessive) (VCC – VO(CANH) – VO(CANL)) | See Figure 8-1 and Figure 9-3, STB = 0 V, RL = 60 Ω, CL = open, RCM = open | –0.4 | 0.4 | V | ||
IOS(SS_DOM) | Short-circuit steady-state output current, dominant, Normal mode | See Figure 9-3 and Figure 8-7, STB at 0 V, VCANH = -5 V to 40 V, CANL = open, TXD = 0 V | –100 | mA | |||
See Figure 9-3 and Figure 8-7, STB at 0 V, VCANL = -5 V to 40 V, CANH = open, TXD = 0 V | 100 | ||||||
IOS(SS_REC) | Short-circuit steady-state output current, recessive, Normal mode | See Figure 9-3 and Figure 8-7, STB at 0 V, –27 V ≤ VBUS ≤ 32 V, Where VBUS = CANH = CANL, TXD = VCC | –5 | 5 | mA | ||
Receiver Electrical Characteristics | |||||||
VCM | Common mode range, Normal mode | See Figure 8-2 and Table 8-1, STB = 0 V | -30 | +30 | V | ||
VIT+ | Positive-going input threshold voltage, Normal mode | See Figure 8-2, Table 9-5 and Table 8-1, STB = 0 V, -20 V ≤ VCM ≤ +20 V | 900 | mV | |||
VIT– | Negative-going input threshold voltage, Normal mode | 500 | |||||
VIT+ | Positive-going input threshold voltage, Normal mode | See Figure 8-2, Table 9-5 and Table 8-1, STB = 0 V, -30 V ≤ VCM ≤ +30 V | 1000 | ||||
VIT– | Negative-going input threshold voltage, Normal mode | 400 | |||||
VHYS | Hysteresis voltage (VIT+ - VIT–), Normal mode | See Figure 8-2, Table 9-5 and Table 8-1, STB = 0 V | 120 | ||||
VCM | Common mode range, Standby mode | Devices with the "V" suffix (I/O level-shifting), See Figure 8-2, Table 9-5 and Table 8-1, STB = VIO, 4.5 V ≤ VIO ≤ 5.5 V | -12 | 12 | V | ||
Devices with the "V" suffix (I/O level-shifting), See Figure 8-2, Table 9-5 and Table 8-1, STB = VIO, 3.0 V ≤ VIO ≤ 4.5 V | -2 | +7 | |||||
Devices without the "V" suffix (5V only), See Figure 8-2, Table 9-5 and Table 8-1, STB = VCC | -12 | 12 | |||||
VIT(STANDBY) | Input threshold voltage, Standby mode | STB = VCC or VIO | 400 | 1150 | mV | ||
ILKG(IOFF) | Power-off (unpowered) bus input leakage current | CANH = CANL = 5 V, VCC = VIO = 0 V | 4.8 | µA | |||
CI | Input capacitance to ground (CANH or CANL) | TXD = VCC, VIO = VCC | 24 | 30 | pF | ||
CID | Differential input capacitance (CANH to CANL) | TXD = VCC, VIO = VCC | 12 | 15 | |||
RID | Differential input resistance | TXD = VCC = VIO = 5 V, STB = 0 V, -30 V ≤ VCM ≤ +30 V | 30 | 80 | kΩ | ||
RIN | Input resistance (CANH or CANL) | 15 | 40 | ||||
RIN(M) | Input resistance matching: [1 – RIN(CANH) / RIN(CANL)] × 100% | VCANH = VCANL = 5 V | –2% | +2% |
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
Device Switching Characteristics | |||||||
tPROP(LOOP1) | Total loop delay, driver input (TXD) to receiver output (RXD), recessive to dominant | See Figure 8-4, STB = 0
V, RL = 60 Ω, CL = 100 pF, CL(RXD) = 15 pF |
100 | 160 | ns | ||
tPROP(LOOP2) | Total loop delay, driver input (TXD) to receiver output (RXD), dominant to recessive | 110 | 175 | ||||
tMODE | Mode change time, from Normal to Standby or from Standby to Normal | See Figure 8-3 | 9 | 45 | µs | ||
tWK_FILTER | Filter time for valid wake up pattern | 0.5 | 1.8 | µs | |||
Driver Switching Characteristics | |||||||
tpHR | Propagation delay time, high TXD to driver recessive (dominant to recessive) | See Figure 8-1, STB = 0
V, RL = 60 Ω, CL = 100 pF, RCM = open |
75 | ns | |||
tpLD | Propagation delay time, low TXD to driver dominant (recessive to dominant) | 55 | |||||
tsk(p) | Pulse skew (|tpHR - tpLD|) | 20 | |||||
tR | Differential output signal rise time | 45 | |||||
tF | Differential output signal fall time | 45 | |||||
tTXD_DTO | Dominant timeout | See Figure 8-6, STB = 0
V, RL = 60 Ω, CL = open |
1.2 | 3.8 | ms | ||
Receiver Switching Characteristics | |||||||
tpRH | Propagation delay time, bus recessive input to high output (Dominant to Recessive) | See Figure 8-2, STB = 0
V, CL(RXD) = 15 pF |
65 | ns | |||
tpDL | Propagation delay time, bus dominant input to low output (Recessive to Dominant) | 50 | ns | ||||
tR | RXD Output signal rise time | 10 | ns | ||||
tF | RXD Output signal fall time | 10 | ns | ||||
FD Timing Parameters | |||||||
tBIT(BUS) | Bit time on CAN bus output pins with tBIT(TXD) = 500 ns, all devices | See Figure 8-5 , STB = 0
V, RL = 60 Ω, CL = 100 pF, CL(RXD) = 15 pF, ΔtREC = tBIT(RXD) - tBIT(BUS) |
435 | 530 | ns | ||
Bit time on CAN bus output pins with tBIT(TXD) = 200 ns, G device variants only | 155 | 210 | |||||
tBIT(RXD) | Bit time on RXD output pins with tBIT(TXD) = 500 ns, all devices | 400 | 550 | ||||
Bit time on RXD output pins with tBIT(TXD) = 200 ns, G device variants only | 120 | 220 | |||||
ΔtREC | Receiver timing symmetry with tBIT(TXD) = 500 ns, all devices | -65 | 40 | ||||
Receiver timing symmetry with tBIT(TXD) = 200 ns, G device variants only | -45 | 15 |
VCC = 5 V | VIO = 3.3 V | RL = 60 Ω |
CL = Open | RCM = Open | STB = 0 V |
VCC = 5 V | VIO = 3.3 V | RL = 60 Ω |
CL = Open | RCM = Open | STB = 0 V |
VIO = 5 V | STB = 0 V | RL = 60 Ω |
CL = Open | RCM = Open | Temp = 25°C |
VCC = 5 V | VIO = 3.3 V | RL = 60 Ω |
CL = 100 pF | CL_RXD = 15 pF | STB = 0 V |
INPUT (See Figure 8-2 | OUTPUT | |||
---|---|---|---|---|
VCANH | VCANL | |VID| | RXD | |
-29.5 V | -30.5 V | 1000 mV | L | VOL |
30.5 V | 29.5 V | 1000 mV | L | |
-19.55 V | -20.45 V | 900 mV | L | |
20.45 V | 19.55 V | 900 mV | L | |
-19.75 V | -20.25 V | 500 mV | H | VOH |
20.25 V | 19.75 V | 500 mV | H | |
-29.8 V | -30.2 V | 400 mV | H | |
30.2 V | 29.8 V | 400 mV | H | |
Open | Open | X | H |
These CAN transceivers meet the ISO11898-2 (2016) High Speed CAN (Controller Area Network) physical layer standard. They are designed for data rates in excess of 1 Mbps for CAN FD and enhanced timing margin / higher data rates in long and highly-loaded networks. These devices provide many protection features to enhance device and CAN robustness.