ZHCSEC3D October 2015 – November 2022 DP83867CS , DP83867E , DP83867IS
PRODUCTION DATA
BIT | BIT NAME | DEFAULT | DESCRIPTION |
---|---|---|---|
15 | MASTER / SLAVE CONFIGURATION FAULT | 0, RO, LH, COR | Master / Slave Manual Configuration Fault Detected: 1 = Manual Master/Slave Configuration fault detected. 0 = No Manual Master/Slave Configuration fault detected. |
14 | MASTER / SLAVE CONFIGURATION RESOLUTION | 0, RO | Master / Slave Configuration Results: 1 = Configuration resolved to MASTER. 0 = Configuration resolved to SLAVE. |
13 | LOCAL RECEIVER STATUS | 0, RO | Local Receiver Status: 1 = Local receiver is OK. 0 = Local receiver is not OK. |
12 | REMOTE RECEIVER STATUS | 0, RO | Remote Receiver Status: 1 = Remote receiver is OK. 0 = Remote receiver is not OK. |
11 | 1000BASE-T FULL DUPLEX | 0, RO | Link Partner 1000BASE-T Full Duplex Capable: 1 = Link Partner capable of 1000Base-T Full Duplex. 0 = Link partner not capable of 1000Base-T Full Duplex. |
10 | 1000BASE-T HALF DUPLEX | 0, RO | Link Partner 1000BASE-T Half Duplex Capable: 1 = Link Partner capable of 1000Base-T Half Duplex. 0 = Link partner not capable of 1000Base-T Half Duplex. |
9:8 | RESERVED | 00, RO | RESERVED by IEEE: Writes ignored, read as 0. |
7:0 | IDLE ERROR COUNTER | 0000 0000, RO, COR | 1000BASE-T Idle Error Counter |