ZHCSEC3D October 2015 – November 2022 DP83867CS , DP83867E , DP83867IS
PRODUCTION DATA
In order to use this register the Robust AMDIX feature must be enabled.
BIT | BIT NAME | DEFAULT | DESCRIPTION |
---|---|---|---|
15:4 | RESERVED | 0x141, RW | RESERVED |
3:0 | RAMDIX_TMR | 0xF, RW | Robust Auto MDIX Timer 0000: 32 ms 0001: 64 ms 0010: 96 ms . . 1111: 480 ms |