ZHCSEC3D October 2015 – November 2022 DP83867CS , DP83867E , DP83867IS
PRODUCTION DATA
BIT | BIT NAME | DEFAULT | DESCRIPTION |
---|---|---|---|
15:12 | RESERVED | 0, RO | RESERVED |
11 | DESCRAM_TIMEOUT_DIS | 0, RW | Disable 100Base-TX Descrambler Timeout: 1 = Disable packet reception when received packet violates the descrambler timeout. This occurs when the packet is longer than 1.5 ms. 0 = Stops packet reception when received packet violates the descrambler timeout. This occurs when the packet is longer than 1.5 ms. |
10:7 | DESCRAM_TIMEOUT | 1111, RW | Descrambler Timeout: Adjust the descrambler time out value. This value refers to the recovery time due to descrambler unlock. Timer is in ms units. |
6 | FORCE_100_OK | 0, RW | Force 100-Mbps Good Link: 1 = Forces 100-Mbps good link. 0 = Normal operation. |
5 | ENH_MLT3_DET_EN | 1, RW | Enhanced MLT-3 Detection Enable: 1 = Enable enhanced MLT-3 Detection. 0 = Normal operation. |
4 | ENH_IPG_DET_EN | 0, RW | Enhanced Interpacket Gap Detection Enable: 1 = Enable enhanced interpacket gap detection. 0 = Normal operation. |
3 | RESERVED | 0, RO | RESERVED |
2 | SCR_DIS | 0, RW | Disable Scrambler: 1 = Disable scrambler. 0 = Normal operation. |
1 | ODD_NIBBLE_DETECT | 0, RW | Enable Odd Nibble Detection: 1 = Detect when an odd number of nibbles is received. 0 = Normal operation. |
0 | FAST_RX_DV | 0, RW | Fast RX_DV Enable: 1 = Enable fast RX_DV. 0 = Normal operation. |