ZHCSAF0E September 2012 – January 2018 BQ24157
PRODUCTION DATA.
The IC enters the low-power sleep mode if the VBUS pin voltage falls below the sleep-mode entry threshold, VCSOUT+VSLP, and VBUS is higher than the bad adaptor detection threshold, VIN(MIN). This feature prevents draining the battery during the absence of VBUS. During sleep mode, both the reverse blocking switch Q1 and PWM are turned off.