ZHCSAF0E September 2012 – January 2018 BQ24157
PRODUCTION DATA.
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| WEAK BATTERY DETECTION | ||||||
| Deglitch time for weak battery threshold | Rising voltage, 2-mV over drive, tRISE = 100 ns | 30 | ms | |||
| CHARGE TERMINATION DETECTION | ||||||
| Deglitch time for charge termination | Both rising and falling, 2-mV overdrive, tRISE, tFALL = 100 ns |
30 | ms | |||
| BAD ADAPTOR DETECTION | ||||||
| Deglitch time for VBUS rising above VIN(min) | Rising voltage, 2-mV overdrive, tRISE = 100 ns | 30 | ms | |||
| tINT | Detection Interval | Input power source detection | 2 | s | ||
| BATTERY RECHARGE THRESHOLD | ||||||
| Deglitch time | V(CSOUT) decreasing below threshold, tFALL = 100 ns, 10-mV overdrive |
130 | ms | |||
| BATTERY DETECTION | ||||||
| tDETECT | Battery detection time | 262 | ms | |||
| SLEEP COMPARATOR | ||||||
| Deglitch time for VBUS rising above V(SLP) + V(SLP_EXIT) |
Rising voltage, 2-mV overdrive, tRISE = 100 ns |
30 | ms | |||
| UNDERVOLTAGE LOCKOUT (UVLO) | ||||||
| Power up delay | 140 | ms | ||||