ZHCSAF0E September 2012 – January 2018 BQ24157
PRODUCTION DATA.
Using circuit shown in Figure 23, TA = 25°C, unless otherwise specified.

| VBUS = 5 V at 8 mA, | VBAT = 3.2V, | Iin_limit = 100 mA, |
| ICHG = 550 mA |

| VBUS = 5 V, VBAT = 3.1V, Iin_limit = 100/500mA (OTG Control, | ||
| DEFAULT Mode), Iin_limit = 100 mA (I2C Control, HOST Mode) |


| VBUS = 5.05 V | VBAT = 3.5 V | IBUS = 217 mA |



| Vin = 5 V, | VBAT = 3. 2V, | No Input Current Limit, |
| ICHG = 1550mA |

| VBUS = 5 V at 500 mA, | VBAT = 3.5V, | ICHG = 1550 mA, |
| VIN_DPM = 4.52 V |

| VBUS = 5.05 V | VBAT = 3.5 V | |
| RLOAD (at VBUS) = 1 kΩ to 0.5 Ω | ||

| VBUS = 4.5 V (Charge Mode)/5.1 V (Boost Mode), VBAT = 3.5V, IIN_LIM = 500 mA, (HOST Mode) |