ZHCS987C June 2012 – September 2017
PRODUCTION DATA.
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Voltage range | AVDD to AVSS | –0.3 | 4.1 | V |
| Any pin | –0.3 | AVDD + 0.3 | ||
| Diode current at any device pin | ±2 | mA | ||
| Maximum operating junction temperature, TJ max | 105 | °C | ||
| Storage humidity | 10% | 90% | Rh | |
| Storage temperature, Tstg | –25 | 85 | °C | |
| VALUE | UNIT | |||
|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
| Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 | |||
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| AVDD | Supply voltage | 2 | 3.6 | V | ||
| AVSS | Ground | 0 | V | |||
| fCLK | External clock input frequency | 1 | MHz | |||
| TA | Ambient temperature range | 0 | 70 | °C | ||
| THERMAL METRIC(1) | AFE4300 | UNIT | |
|---|---|---|---|
| PN (LQFP) | |||
| 80 PINS | |||
| RθJA | Junction-to-ambient thermal resistance | 50.5 | °C/W |
| RθJC(top) | Junction-to-case (top) thermal resistance | 14.2 | °C/W |
| RθJB | Junction-to-board thermal resistance | 25.3 | °C/W |
| ψJT | Junction-to-top characterization parameter | 0.5 | °C/W |
| ψJB | Junction-to-board characterization parameter | 24.9 | °C/W |
| RθJC(bot) | Junction-to-case (bottom) thermal resistance | N/A | °C/W |
| PARAMETER | TEST CONDITIONS | AFE4300 | UNIT | ||||
|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | |||||
| BRIDGE SUPPLY | |||||||
| V(VLDO) | Output voltage (bridge supply voltage) | 1.7 | V | ||||
| IO | Output current | Current capability | 20 | mA | |||
| Short-circuit protection | 100 | mA | |||||
| tSTBY | Enable, disable time | With 470-nF capacitor on the VLDO pin | 1 | ms | |||
| AMPLIFICATION CHAIN | |||||||
| Offset error | With offset correction DAC disabled | 80 | µV | ||||
| Offset drift vs temperature | With offset correction DAC disabled | 0.25 | µV/°C | ||||
| Input bias current | ±70 | fA | |||||
| Input offset current | ±140 | fA | |||||
| Vn | Noise voltage, equivalent input | G1 = 183, 0.01 Hz < f < 2 Hz | 68 | nVrms | |||
| In | Noise current, equivalent input | f = 10 Hz | 100 | fA/√Hz | |||
| zid | Differential input impedance | 100 || 4 | GΩ || pF | ||||
| zic | Common-mode input impedance | 100 || 8 | GΩ || pF | ||||
| CMRR | Input common-mode rejection ratio | G1 = 183 | 95 | dB | |||
| INLWS | Gain nonlinearity | From input to digital output (including ADC) |
0.01 | % of FS(1) | |||
| First-stage gain equation | (1 + 2 × 100k / RG) | V/V | |||||
| tup | Power-up time | From power up to valid reading | 1 | ms | |||
| RFB1 | Internal feedback resistors | 95 | 100 | 105 | kΩ | ||
| Gain2 | Second-stage gain settings | 1, 2, 3, 4 | |||||
| Total gain error | ±5% | ||||||
| Offset DAC number of bits | 6 | Bits | |||||
| IDAC | Full-scale offset DAC output current | ±6.5 | µA | ||||
| PARAMETER | TEST CONDITIONS | AFE4300 | UNIT | ||||
|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | |||||
| ANALOG-TO-DIGITAL CONVERTER | |||||||
| ADC input voltage range | At the input of the ADC (after PGA) | 2 × VREF | V | ||||
| VIN | Full-scale input voltage | At the input of the PGA | VADC / Gain | V | |||
| VREF | Reference voltage | 1.7 | V | ||||
| RON(mux) | Input multiplexer on-resistance | 0 V ≤ VAAUX ≤ AVDD | 6 | kΩ | |||
| AAUX input impedance | 4 | MΩ | |||||
| fDR | Output data rate | 8 | 860 | SPS | |||
| Resolution | 16 | Bits | |||||
| EI | Integral linearity error | Best fit, DR = 8 SPS | 1 | LSB | |||
| EO | Offset error | Differential inputs | ±1 | LSB | |||
| Single-ended inputs | ±3 | LSB | |||||
| EG | Gain error | 0.05% | |||||
| VBAT_MON | Battery monitor output | AVDD / 3 | V | ||||
| IBAT_MON | Battery monitor current consumption | 1.5 | µA | ||||
| IBAT_MON_ACC | Battery monitor accuracy | ±2% | |||||
| POWER CONSUMPTION | |||||||
| Supply current | Power-down current | 0.25 | µA | ||||
| Sleep-mode current | 100 | µA | |||||
| Weight-scale chain measurements | 540 | µA | |||||
| Body-composition measurements | 970 | µA | |||||
| Auxillary-channel measurements | 110 | µA | |||||
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| tCSSC | STE low to first SCLK setup time(1) | 100 | ns | ||
| tSCLK | SCLK period | 250 | ns | ||
| tSPWH | SCLK pulse duration high | 100 | ns | ||
| tSPWL | SCLK pulse duration low | 100 | ns | ||
| tDIST | Valid SDIN to SCLK falling edge setup time | 50 | ns | ||
| tDIHD | Valid SDIN to SCLK falling edge hold time | 50 | ns | ||
| tDOPD | SCLK rising edge to valid new SDOUT propagation delay(2) | 50 | ns | ||
| tDOHD | SCLK rising edge to DOUT invalid hold time | 0 | ns | ||
| tCSDOD | STE low to SDOUT driven propagation delay | 100 | ns | ||
| tCSDOZ | STE high to SDOUT Hi-Z propagation delay | 100 | ns | ||
| tCSH | STE high pulse | 200 | ns | ||
| tSCCS | Final SCLK falling edge to STE high | 100 | ns | ||
Figure 1. Serial Interface Timing