| AAUX1 |
15 |
I |
Auxiliary input to the ADC |
| AAUX2 |
51 |
I |
Auxiliary input to the ADC |
| AVDD |
18, 46, 80 |
— |
Supply (3.3 V) |
| AVSS |
1, 6, 9, 14, 21, 32, 45, 60, 77 |
— |
Ground |
| CLK |
79 |
I |
1-MHz clock |
| DAC_FILT_IN |
20 |
I |
Current generator input. Connect ac blocking capacitor between this pin and pin 19. |
| DACOUT |
19 |
O |
DAC output. Connect ac blocking capacitor between this pin and pin 20. |
| INM1 |
3 |
I |
Instrumentation amplifier differential inputs for each of the four weight-scale channels |
| INM2 |
5 |
| INM3 |
11 |
| INM4 |
13 |
| INP1 |
2 |
| INP2 |
4 |
| INP3 |
10 |
| INP4 |
12 |
| INM_R |
8 |
— |
Connection of gain setting resistor for the instrumentation amplifier |
| INP_R |
7 |
— |
| IOUT0 |
27 |
O |
Current source output to electrodes |
| IOUT1 |
26 |
| IOUT2 |
25 |
| IOUT3 |
24 |
| IOUT4 |
23 |
| IOUT5 |
22 |
| NC |
43, 44, 52, 55, 61-76, 78 |
— |
Do not connect |
| OUTM_I_FILT |
47 |
— |
I channel demodulator low pass filter, connect 10 µF between both pins |
| OUTP_I_FILT |
48 |
| OUTM_Q_FILT |
49 |
— |
Q channel demodulator low pass filter, connect 10 µF between both pins |
| OUTP_Q_FILT |
50 |
| RDY |
59 |
O |
Data ready |
| RN0 |
31 |
O |
Current source output to calibration resistors |
| RN1 |
30 |
| RP0 |
29 |
| RP1 |
28 |
| RST |
53 |
I |
Reset. 0: reset, 1: normal operation. |
| SCLK |
58 |
I |
Serial clock to latch input data (negative edge latch) |
| SDIN |
57 |
I |
Serial data input |
| SDOUT |
56 |
O |
Serial data output |
| STE |
54 |
I |
SPI enable. 0: shift data in, 1: disable. |
| VLDO |
16 |
O |
LDO output to supply the bridges (~1.7 V), connect 470 nF to AVSS |
| VREF |
17 |
O |
Reference voltage (connect 470 nF to AVSS) |
| VSENSEM_R0 |
42 |
I |
Input to differential amplifier from calibration resistors |
| VSENSEM_R1 |
41 |
| VSENSEP_R0 |
40 |
| VSENSEP_R1 |
39 |
| VSENSE0 |
38 |
I |
Input to differential amplifier from electrode |
| VSENSE1 |
37 |
| VSENSE2 |
36 |
| VSENSE3 |
35 |
| VSENSE4 |
34 |
| VSENSE5 |
33 |