6.1 Absolute Maximum Ratings
over operating free-air temperature range (unless otherwise noted)(1)(2)
|
MIN |
MAX |
UNIT |
| Voltage range |
SRN, SRP, ACN, ACP, CMSRC, VCC |
–0.3 |
30 |
V |
| PHASE |
–2 |
30 |
| ACDET, SDA, SCL, LODRV, REGN, IOUT, ILIM, ACOK |
–0.3 |
7 |
| BTST, HIDRV, ACDRV, BATDRV |
–0.3 |
36 |
| LODRV (2% duty cycle) |
–4 |
7 |
| HIDVR (2% duty cycle) |
–4 |
36 |
| PHASE (2% duty cycle) |
–4 |
30 |
| Maximum difference voltage |
SRP–SRN, ACP–ACN |
–0.5 |
0.5 |
| Junction temperature range, TJ |
–40 |
155 |
°C |
| Storage temperature range, Tstg |
–55 |
155 |
°C |
(1) Stresses beyond those listed under absolute maximum ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under recommended operating conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) All voltages are with respect to GND if not specified. Currents are positive into, negative out of the specified terminal. Consult Packaging Section of the data book for thermal limitations and considerations of packages.