ZHCS229C September 2011 – January 2020 BQ24725A
PRODUCTION DATA.
| DESIGN PARAMETER | EXAMPLE VALUE |
|---|---|
| Input Voltage(2) | 17.7V < Adapter Voltage < 24V |
| Input Current Limit (2) | 3.2A for 65W adapter |
| Battery Charge Voltage(1) | 12592mV for 3s battery |
| Battery Charge Current(1) | 4096mA for 3s battery |
| Battery Discharge Current(1) | 6144mA for 3s battery |