ZHCAGA7 August 2026 AWR2188
AWR2188 SR2.0支持单个CSI2-TX发送,配置其RX0-RX7全部输出到Port 0,配置data type为RAW8的格式,以850MHz的lane speed进行发送。为了提高速度分辨率,AWR2188每一个RX天线的发送profile设置为1024个Chirp。为了提高距离分辨率,每一个Chirp设置为1024个ADC的16bit实数sample数据(每一个ADC的sample是2个字节)。这样,单帧总数据量为2 Bytes * 1024 Samples * 1024 chirps * 8 Rx = 16MB。
接收端TDA4VEN的CSI2-RX仅需使能1个接收器instance 0,按照RAW8的格式接收,只使能Virtual Channel 0, 以一个较大的width包含全部8个RX的1024个16 bits Samples(先排布完sample,再排布完RX),Chirps的数量则对应到Height这个维度。
图 2-3 AWR2188 SR2.0 ADC data transmitted and stored
in non-interleaved mode