ZHCAG94 July 2026 BQ79616-Q1
使用上面两小节的配置,可以成功的把BQ79600和BQ79616配置成反向唤醒的状态,下面需要进行进入休眠前的准备工作,
例程如下:
#屏蔽BQ79616的所有除了OVUVOTUT, Heartbeat and Fault tone
91 01 00 16 87 73 E2 8B
#复位BQ79616所有的fault
91 01 03 31 FF FF 71 61
#复位BQ79600所有的fault
90 00 20 30 FF B1 97
#所有BQ79616进入sleep mode
B0 03 09 04 D1 77
如果BQ79600使用Sleep mode,使用下面指令:
#BQ79600 go to Sleep mode
90 00 03 09 04 13 8E
如果BQ79600使用Shutdown mode,使用下面指令:
#BQ79600 go to Shutdown mode
90 00 03 09 08 13 8B