ZHCABE7A November   2021  – April 2022 PCM5120-Q1 , PCM6120-Q1 , TLV320ADC5120 , TLV320ADC6120

 

  1.   摘要
  2.   商标
  3. 1 引言
  4. 2 动态范围增强器
  5. 3 动态范围压缩机
  6. 4 PGA 抗饱和
  7. 5 高通滤波器
  8. 6 DRE/DRC 参数
  9. 7 支持采样速率
  10. 8 示例
  11. 9 参考文献
  12. 10修订历史记录

示例

DRE 默认参数对大多数应用都很有效。默认的 DRE 触发阈值为 -54dB。这为 DRE 提供了足够的余量以便对突然出现的强烈信号及时做出反应。增大 DRE 触发阈值可提高小信号性能,但会减小切换到起音周期之前的可用余量。可以通过减小起音时间来缓解该问题。本节展示了一个示例,其中设置了更高的 DRE 触发阈值并调整了时间常数以使 DRE 响应更快。

  • 目标电平 = -54dB
  • 最大增益 = 24dB
  • 起音时间 = 0.01ms
  • 释放时间 = 20ms
  • 起音保持 = 0.0417ms
  • 释放保持 = 20ms
  • 起音迟滞 = 1dB
  • 释放迟滞 = 3dB

# Key: w 9C XX YY ==> write to I2C address 0x9c, to register 0xXX, data 0xYY
#               # ==> comment delimiter
#
# The following list gives an example sequence of items that must be executed in the time
# between powering the device up and reading data from the device.Note that there are 
# other valid sequences depending on which features are used.
#
# See the corresponding EVM user guide for jumper settings and audio connections.
#
# Differential 2-channel : INP1/INM1 - Ch1, INP2/INM2 - Ch2
# FSYNC = 48 kHz (Output Data Sample Rate), BCLK = 11.2896 MHz (BCLK/FSYNC = 256)
################################################################
#
#
# Power up IOVDD and AVDD power supplies 
# Wait for IOVDD and AVDD power supplies to settle to steady state operating voltage range.
# Wait for 1ms.
#
w 9C 00 00 # Goto Page 0
w 9C 02 81 # Exit Sleep mode
d 10       # Wait for 16 ms
w 9C 01 01 # Reset
w 9C 6C 44 # Enable DRE in DSP_CFG1 and Override DRE parameters with user values
w 9C 3C 01 # Select DRE on Ch. 1 using CH1_CFG0
w 9C 41 01 # Select DRE on Ch. 2 using CH2_CFG0
w 9C 6D 4B # DRE LVL = -36 dB, DRE GAIN = 24 dB
w 9C 00 05          # Goto Page 5
w 9C 7C 7F B5 16 50 # DRE Release Time Alpha 
w 9C 00 05          # Goto Page 6
w 9C 08 00 4A E9 B0 # DRE Release Time Beta  
w 9C 0C 01 50 DB 39 # DRE Attack Time Alpha 
w 9C 10 7E B5 16 50 # DRE Attack Time Beta 
w 9C 18 00 00 02 00 # DRE Attack Debounce 
w 9C 1C 00 04 B0 00 # DRE Release Debounce 
w 9C 3C 00 00 01 00 # DRE Attack Hysteresis 
w 9C 34 00 00 03 00 # DRE Release Hysteresis
 
w 9C 00 00 # Goto Page 0
w 9C 07 30 # TDM Mode with 32 Bits/Channel
w 9C 73 c0 # Enable Ch.1 - Ch.2
w 9C 74 f0 # Enable ASI Output channels
w 9C 75 e0 # Power up ADC

要启用 DRC 算法而不是具有与上述示例相同的参数集的 DRE 算法,请将 DSP_CFG1(Page 0,寄存器 0x6c)设置为值 0x46(而不是 DRE 的 0x44)。