TIDUEB8C July   2018  – March 2021 TPS274160

 

  1.   Description
  2.   Resources
  3.   Features
  4.   Applications
  5.   5
  6. 1System Description
    1. 1.1 Key System Specifications
  7. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Highlighted Products
      1. 2.2.1 LM5165
      2. 2.2.2 TLC59282
      3. 2.2.3 TPS4H160-Q1
      4. 2.2.4 INA253
      5. 2.2.5 TIOL111
    3. 2.3 System Design Theory
      1. 2.3.1 IO-Link PHY
      2. 2.3.2 Current Sink
      3. 2.3.3 Power Supply for L+
      4. 2.3.4 Power Supply
      5. 2.3.5 Pinouts
    4. 2.4 Software Frame Handler
      1. 2.4.1 PRU-ICSS IO-Link Frame-Handler
        1. 2.4.1.1 Performance Advantages and Benefits
        2. 2.4.1.2 Principle of Operation
  8. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Required Hardware and Software
      1. 3.1.1 Hardware
      2. 3.1.2 Software
    2. 3.2 Testing and Results
      1. 3.2.1 Test Setup
      2. 3.2.2 Test Results
        1. 3.2.2.1 IO-Link Wake-Up Pulse
        2. 3.2.2.2 L+ Turnon Behavior
        3. 3.2.2.3 Current Sink on CQ
        4. 3.2.2.4 Residue Voltage
        5. 3.2.2.5 IO-Link Physical Layer Test Summary
        6. 3.2.2.6 Current Sense on Each Port
        7. 3.2.2.7 TPS4H160 Thermal Behavior
  9. 4Design Files
    1. 4.1 Schematics
    2. 4.2 Bill of Materials
    3. 4.3 PCB Layout Recommendations
      1. 4.3.1 Layout Prints
    4. 4.4 Altium Project
    5. 4.5 Gerber Files
    6. 4.6 Assembly Drawings
  10. 5Software Files
  11. 6Related Documentation
    1. 6.1 Trademarks
  12. 7About the Author
  13. 8Revision History

Performance Advantages and Benefits

The Programmable Real-time Unit and Industrial Communication Sub-System (PRU-ICSS) hardware allows the user to write and run highly-predictable and deterministic software which is able to replace many solutions which are too time critical for a usual microcontroller. This hardware-like behavior enables the eight channel IO-Link master to react very fast and almost free of jitter.

The IO-Link frame-handler requires one PRU per eight channels and can provide 16 channels per ICSS. The often available second ICSS can be used to process something else like real-time Ethernet.