TIDUDT4A May 2018 – November 2021 AM3351 , AM3352 , AM3354 , AM3356 , AM3357 , AM3358 , AM3358-EP , AM3359
An operating system is necessary in most applications to manage hardware and software resources, while the released kernel carries rich features or low-level drivers that may not fit the user's hardware. For this reference design, run the fit kernel on board by applying a patch to processor SDK. Figure 3-2 shows the instructions used for this process.
Figure 3-2 How to Apply a Patch to the Processor SDKComparing to the AM335x EVM or Beagle Bone family, the differences in hardware are:
The brief principle of modified codes behind the patch files: