TIDT389
March 2025
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Considerations
1.3
Dimensions
2
Testing and Results
2.1
Efficiency Graph
2.2
Efficiency Data
2.2.1
10V Input Voltage
2.2.2
12V Input Voltage
2.3
Thermal Images
2.4
Bode Plots
3
Waveforms
3.1
Switching
3.2
Output Voltage Ripple
3.3
Load Transients
2.4
Bode Plots
Crossover frequency 1.3kHz
Phase margin 73°
Gain margin 18dB
Figure 2-3
Bode Plot : 10V
IN
, 20A
OUT