TIDT389 March 2025
Table 2-1 shows the efficiency data at 10V.
| VIN | IIN | PIN | VOUT | IOUT | POUT | Efficiency |
|---|---|---|---|---|---|---|
| 12 | 3.7 | 44.4 | 40.86 | 1 | 40.86 | 92.0% |
| 12 | 7.3 | 87.6 | 40.86 | 2 | 81.72 | 93.3% |
| 12 | 10.9 | 130.8 | 40.86 | 3 | 122.58 | 93.7% |
| 12 | 14.4 | 172.8 | 40.86 | 4 | 163.44 | 94.6% |
| 12 | 17.9 | 214.8 | 40.86 | 5 | 204.3 | 95.1% |
| 12 | 21.5 | 258 | 40.86 | 6 | 245.16 | 95.0% |
| 12 | 25 | 300 | 40.86 | 7 | 286.02 | 95.3% |
| 12 | 28.5 | 342 | 40.86 | 8 | 326.88 | 95.6% |
| 12 | 32.1 | 385.2 | 40.86 | 9 | 367.74 | 95.5% |
| 12 | 35.7 | 428.4 | 40.86 | 10 | 408.6 | 95.4% |
| 12 | 39.2 | 470.4 | 40.86 | 11 | 449.46 | 95.5% |
| 12 | 42.8 | 513.6 | 40.86 | 12 | 490.32 | 95.5% |
| 12 | 46.4 | 556.8 | 40.86 | 13 | 531.18 | 95.4% |
| 12 | 50 | 600 | 40.86 | 14 | 572.04 | 95.3% |
| 12 | 53.6 | 643.2 | 40.86 | 15 | 612.9 | 95.3% |
| 12 | 57.2 | 686.4 | 40.86 | 16 | 653.76 | 95.2% |
| 12 | 60.9 | 730.8 | 40.86 | 17 | 694.62 | 95.0% |
| 12 | 64.5 | 774 | 40.86 | 18 | 735.48 | 95.0% |
| 12 | 68.2 | 818.4 | 40.86 | 19 | 776.34 | 94.9% |
| 12 | 71.7 | 860.4 | 40.86 | 19.95 | 815.157 | 94.7% |
| 12 | 90.2 | 1082.4 | 40.86 | 25 | 1021.5 | 94.4% |