TIDT389 March   2025

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Considerations
    3. 1.3 Dimensions
  6. 2Testing and Results
    1. 2.1 Efficiency Graph
    2. 2.2 Efficiency Data
      1. 2.2.1 10V Input Voltage
      2. 2.2.2 12V Input Voltage
    3. 2.3 Thermal Images
    4. 2.4 Bode Plots
  7. 3Waveforms
    1. 3.1 Switching
    2. 3.2 Output Voltage Ripple
    3. 3.3 Load Transients

Voltage and Current Requirements

Table 1-1 Voltage and Current Requirements
ParameterSpecifications
Input Voltage9V to 18V, 36V peak, full output power at ≥ 11V
VOUT LM5125-Q140.8V at 25A peak
Switching Frequency300kHz