TIDT349 January 2024
Figure 3-32 shows the sink mode efficiency across different Vsys voltage and battery cell conditions. The fast charge current limit is set to 3A and input current limit is set to 3A for 5V, 9V, and 15V input source, and 5A for a 20V input source. At OTG mode, Figure 2-3 shows the efficiency test which was performed at the 10S battery setting.