TIDT349 January 2024
Figure 3-33 and Figure 3-34 show the short-circuit protection and recovery waveform, once the battery voltage falls below Vbat_short (2.5V), the device is forced into PFM mode, and current is reduced to around 200mA. Once the battery short is removed, it returns to normal operation.