TIDT319 December 2022
|
Input Voltage (IOUT = 55 A |
Hottest Spot, Horizontal(1) |
Hottest Spot, Vertical(2) |
Hottest Spot, Vertical With Airflow(3) |
|---|---|---|---|
| 24 V | 69.1°C | 63.9°C | 47.4°C |
| 36 V | 77.5°C | 69.0°C | 51.5°C |
| 48 V | 85.4°C(4) | 77.3°C | 56.0°C |