TIDT319 December 2022
The aluminum adapter (150 mm × 75 mm × 5 mm) is used by mounting the converter to a chassis, which is the thermal interface. This area is also used for a standard heat sink; 150 mm × 75 mm from stock. The measurement with the heat sink is worst case - the board is horizontal on the bench, with the heat sink upside down. The best case is the board in a vertical position, with fins in a vertical position as well.
Individually, the adapter provides a minor improvement, the board itself is well routed regarding power losses.
| Input Voltage | Horizontal | Vertical | Vertical with Airflow | Benefit |
|---|---|---|---|---|
| 24 V | 69.1°C | 63.9°C | 47.4°C | –21.7 K |
| 36 V | 77.5°C | 69.0°C | 51.5°C | –9.3 K |
| 48 V | 85.4°C | 77.3°C | 56.0°C | –29.4 K |
For output currents of 50-A and higher (continuous), proper orientation of the heat sink is mandatory!