TIDT319 December 2022
| VIN | Horizontal | Vertical | Vertical With Airflow |
|---|---|---|---|
| 24 V |
|
|
|
| 36 V |
|
|
|
| 48 V |
|
|
|
Figure 2-5 is a graphical representation of the results in Table 2-1.
Figure 2-5 Temperature of Hottest Spot vs
Input Voltage at 110% Load 55 A