TIDT319 December 2022
|
(SW1 to SW4) 20 V / div 2 µs / div Full bandwidth |
| Primary Controller U1 | phase 1(1) | 0 degrees |
| phase 2(1) | 180 degrees | |
| Secondary Controller U2 | phase 3(1) | 90 degrees |
| phase 4(1) | 270 degrees |
Figure 3-1 highlights the four phase interleaved operation of the two stacked controllers in primary and secondary configuration. Four phase interleaved operation results in ripple rejection at 25%, 50% and 75% duty cycle.
This evidence shows that at 24-V input voltage (duty cycle around 50%) and at 480-V input voltage (duty-cycle around 25%) and around 12-V output voltage, the ripple rejection is best.
This ripple rejection is illustrated in Figure 3-8, output ripple < 10 mVPP and noise < 50 mVPP.