TIDT316 December 2022
With assembled ORing diodes (D2, D3) at bias input and disabled UVLO (R5 = OPEN), the circuit starts to switch at input voltage higher than 3 V.
Table 4-1 shows the achievable output current at low-input voltages. Figure 4-4 represents the result from the table graphically for the input voltage at the power stage.
| Input Voltage at Power Stage | Board Input Voltage | Maximum Output Current |
|---|---|---|
| 1.5 V | 1.6 V | 500 mA |
| 2.0 V | 2.1 V | 700 mA |
| 2.5 V | 2.7 V | 900 mA |
| 3.0 V | 3.2 V | 1.3 A |
| 3.5 V | 3.7 V | 1.6 A |
| 4.0 V | 4.2 V | 1.9 A |
| 4.5 V | 4.6 V | 2.1 A |
| 5.0 V | 5.1 V | 2.3 A |
A peak load capability of 2 A is achieved at input voltages higher than 4.5 V.
Figure 4-4 Maximum Output Current vs
Power Stage Input Voltage