TIDT316 December 2022
The size of the board is 68.6 mm × 39.4 mm. The board itself has two layers, using single side assembly. The copper thickness is 70 µm on each layer.
The bottom layer is a solid ground plane to achieve low noise at the radio frequency (RF) range. Images in this document do not reflect actual size.
Figure 1-1 Layout Top Side
Figure 1-2 Layout Bottom Side